1.2 Acronyms and Abbreviations
| Acronyms and Abbreviations | Description |
|---|---|
| CLDO | Core Low-Dropout |
| GND | Ground |
|
LDO | Low-Dropout |
|
LPA | Linear Power Amplifier |
| LPF | Low-Pass Filter |
| MLDO | Main Low-Dropout |
| PCB | Printed Circuit Board |
| RX | Receiver |
| SoC | System-on-Chip |
| SOSC | Secondary Oscillator |
| SWD | Serial Wire Debug |
| SWO | Serial Wire Output |
| TX | Transmitter |
| UART | Universal Asynchronous Receiver-Transmitter |
| VDD | Voltage Drain Drain |