All unused or unconnected pins must
be configured as Input with Pull-up. This helps to ensure the design achieves the
lowest power consumption.
It is required to add a resistor of
value 30 kΩ ±1% to the EXTRA_48K pin 12 of the PIC32CX1012BZ24032 device. This is required to set the internal bias
voltage. Figure 2-14. Schematic Connection for
EXTRA_48K
The user is free to choose the
peripheral functionality based on their design needs. Refer to the PPS functionality
described in the High-performance 2.4 GHz Multi-protocol Wireless MCUs and
Modules, supporting Bluetooth Low Energy and 802.15.4 protocols with 32-bit
ARM® Cortex®-M4F, 2 Msps 12-bit ADC Data
Sheet.
Add a placeholder for the RF shield
in the schematic and the layout. This allows the RF shield to be added if required
at a later stage of evaluation.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.