Symbolic debug of complex
data types icluding scope information
Programming and debugging of
on board SAM
C21 through
Serial Wire Debug (SWD)
Data Gateway Interface: SPI,
I2C, four GPIOs
Virtual COM port (CDC)
Control of on-board power
switch to protect connected extensions against high voltage
Digital I/O
Two mechanical buttons (user
and reset button)
One QTouch® button
One yellow user LED
Three Xplained Pro extension
headers
Two selectable target voltages
3.3V
5.0V
Level converters between target
section and EDBG section
32.768kHz crystal mounted
16MHz crystal footprint (not
mounted)
CAN transceiver
LIN transceiver
Wake-up button
Master node pull-up
enable
Alternate LIN power
jumper
DAC output connector
Analog voltage reference connector
with filtered power supply
SDADC VREF
ADC/DAC VREF
Supported with application examples
in Atmel Software Framework
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.