Introduction
The PIC16F18026/46 devices that you have received conform functionally to the current device data sheet (DS40002415B), except for the anomalies described in this document.
The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the table below.
The errata described in this document will be addressed in future revisions of the PIC16F18026/46 silicon.
Note: This document summarizes all silicon errata issues from all
revisions of silicon, previous as well as current.
| Part Number | Device ID | Revision ID | ||
|---|---|---|---|---|
| A1 | A2 | A3 | ||
| PIC16F18026 | 0x30F9 | 0x2001 | 0x2002 | 0x2003 |
| PIC16F18046 | 0x30FA | 0x2001 | 0x2002 | 0x2003 |