24.5.12 IrDA Control Register
Name: | EVCTRL |
Offset: | 0x0C |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IREI | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – IREI IrDA Event Input Enable
This bit controls whether the IrDA event input is enabled or not. See 24.3.3.2.7 IRCOM Mode of Operation for more information.
Value | Description |
---|---|
0 | IrDA Event input is enabled |
1 | IrDA Event input is disabled |