24.3.3.1.3.4 Data Reception

Data reception in Host SPI mode is identical in function to general USART operation as described in the Operation section. The receiver interrupt flags and the corresponding USART interrupts are also identical, except for the receiver error flags that are not in use and always read as ‘0’. See 24.3.2.4 Data Reception for further description.