10.3.4 Clock Sources
All internal clock sources are automatically enabled when they are requested by a
peripheral. The crystal oscillator, based on an external
crystal, must be enabled by writing a '1' to
the ENABLE bit in the 32.768 kHz Crystal Oscillator Control A
(CLKCTRL.XOSC32KCTRLA) register before it can serve as a clock
source.
The respective Oscillator Status bits in the Main Clock Status (CLKCTRL.MCLKSTATUS) register indicate whether the clock source is running and stable.