32.3.1.1 UPDI UART
The communication is initiated from the debugger/programmer side. Every transmission must start with a SYNCH character, which the UPDI can use to recover the transmission baud rate and store this setting for the incoming data. The baud rate set by the SYNCH character will be used for both reception and transmission of the subsequent instruction and data bytes. See the UPDI Instruction Set section for details on when the next SYNCH character is expected in the instruction stream.
There is no writable Baud Rate register in the UPDI, so the baud rate sampled from the SYNCH character is used for data recovery when sampling the data byte.
| UPDICLKSEL[1:0] | Max. Recommended Baud Rate | Min. Recommended Baud Rate |
|---|---|---|
0x1 (16 MHz) | 0.9 Mbps | 0.300 kbps |
0x2 (8 MHz) | 450 kbps | 0.150 kbps |
0x3 (4 MHz) - Default | 225 kbps | 0.075 kbps |
| Data + Parity Bits | Rslow | Rfast | Max. Total Error [%] | Recommended Max. RX Error [%] |
|---|---|---|---|---|
| 9 | 96.39 | 104.76 | +4.76/-3.61 | +1.5/-1.5 |