System for Direct
Peripheral-to-Peripheral Signaling
Peripherals Can Directly Produce, Use
and React to Peripheral Events
Short Response Time
Up to Four Parallel Asynchronous Event Channels
Available
Up to Two Parallel Synchronous Event Channels
Available
Channels Can Be Configured to Have One
Triggering Peripheral Action and Multiple Peripheral Users
Peripherals Can Directly Trigger and
React to Events from Other Peripherals
Events Can Be Sent and/or Received by
Most Peripherals, and by Software
Works in Active Mode and Standby Sleep
Mode
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.