28.5.5 LUT n Control C
Name: | LUTnCTRLC |
Offset: | 0x07 + n*0x04 [n=0..1] |
Reset: | 0x00 |
Property: | Enable-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INSEL2[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – INSEL2[3:0] LUT n Input 2 Source Selection
This bit field selects the source for input 2 of LUT n.
Value | Name | Description |
---|---|---|
0x0 |
MASK | Masked input |
0x1 |
FEEDBACK | Feedback input |
0x2 |
LINK | Linked other LUT as input source |
0x3 |
EVENT0 | Event input source 0 |
0x4 |
EVENT1 | Event input source 1 |
0x5 |
IO | I/O-pin LUTn-IN2 input source |
0x6 |
AC0 | AC0 OUT input source |
0x7 |
TCB0 | TCB0 WO input source |
0x8 |
TCA0 | TCA0 WO2 input source |
0x9 |
TCD0 | TCD0 WOA input source |
0xA |
- | Reserved |
0xB |
SPI0 | SPI0 MISO input source |
Other |
- | Reserved |