30.5.17 Calibration
Name: | CALIB |
Offset: | 0x16 |
Reset: | 0x01 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DUTYCYC | |||||||||
Access | R/W | ||||||||
Reset | 1 |
Bit 0 – DUTYCYC Duty Cycle
This bit determines the duty cycle of the ADC clock.
ADCclk > 1.5 MHz requires a minimum operating voltage of 2.7V.
Value | Description |
---|---|
0 | 50% Duty Cycle must be used if ADCclk > 1.5 MHz |
1 | 25% Duty Cycle (high 25% and low 75%) must be used for ADCclk ≤ 1.5 MHz |