37.1 Product Information
Note: For the latest information on available
ordering codes, refer to the ATtiny212/214/412/414/416
Silicon Errata and Data Sheet Clarification (www.microchip.com/DS80000933) found on the
product page.
| Ordering Code(1) | Flash/SRAM | Pin Count | Max. CPU Speed | Supply Voltage | Package Type(2,3) | Temperature Range |
|---|---|---|---|---|---|---|
| ATtiny212-SSNR | 2 KB/128B | 8 | 20 MHz | 1.8V-5.5V | SOIC | -40°C to +105°C |
| ATtiny212-SSN | 2 KB/128B | 8 | 20 MHz | 1.8V-5.5V | SOIC | -40°C to +105°C |
| ATtiny212-SSFR | 2 KB/128B | 8 | 16 MHz | 2.7V-5.5V | SOIC | -40°C to +125°C |
| ATtiny212-SSF | 2 KB/128B | 8 | 16 MHz | 2.7V-5.5V | SOIC | -40°C to +125°C |
| ATtiny214-SSNR | 2 KB/128B | 14 | 20 MHz | 1.8V-5.5V | SOIC | -40°C to +105°C |
| ATtiny214-SSN | 2 KB/128B | 14 | 20 MHz | 1.8V-5.5V | SOIC | -40°C to +105°C |
| ATtiny214-SSFR | 2 KB/128B | 14 | 16 MHz | 2.7V-5.5V | SOIC | -40°C to +125°C |
| ATtiny214-SSF | 2 KB/128B | 14 | 16 MHz | 2.7V-5.5V | SOIC | -40°C to +125°C |
| ATtiny412-SSNR | 4 KB/256B | 8 | 20 MHz | 1.8V-5.5V | SOIC | -40°C to +105°C |
| ATtiny412-SSN | 4 KB/256B | 8 | 20 MHz | 1.8V-5.5V | SOIC | -40°C to +105°C |
| ATtiny412-SSFR | 4 KB/256B | 8 | 16 MHz | 2.7V-5.5V | SOIC | -40°C to +125°C |
| ATtiny412-SSF | 4 KB/256B | 8 | 16 MHz | 2.7V-5.5V | SOIC | -40°C to +125°C |
| ATtiny414-SSNR | 4 KB/256B | 14 | 20 MHz | 1.8V-5.5V | SOIC | -40°C to +105°C |
| ATtiny414-SSN | 4 KB/256B | 14 | 20 MHz | 1.8V-5.5V | SOIC | -40°C to +105°C |
| ATtiny414-SSFR | 4 KB/256B | 14 | 16 MHz | 2.7V-5.5V | SOIC | -40°C to +125°C |
| ATtiny414-SSF | 4 KB/256B | 14 | 16 MHz | 2.7V-5.5V | SOIC | -40°C to +125°C |
| ATtiny416-MNR | 4 KB/256B | 20 | 20 MHz | 1.8V-5.5V | VQFN | -40°C to +105°C |
| ATtiny416-MFR | 4 KB/256B | 20 | 16 MHz | 2.7V-5.5V | VQFN | -40°C to +125°C |
| ATtiny416-SNR | 4 KB/256B | 20 | 20 MHz | 1.8V-5.5V | SOIC | -40°C to +105°C |
| ATtiny416-SN | 4 KB/256B | 20 | 20 MHz | 1.8V-5.5V | SOIC | -40°C to +105°C |
| ATtiny416-SFR | 4 KB/256B | 20 | 16 MHz | 2.7V- 5.5V | SOIC | -40°C to +125°C |
| ATtiny416-SF | 4 KB/256B | 20 | 16 MHz | 2.7V-5.5V | SOIC | -40°C to +125°C |
Note:
- Pb-free packaging complies with the European Directive for Restriction of Hazardous Substances (RoHS directive). Also, it is Halide free and fully Green.
- Available in Tape & Reel, Tube or Tray packing media.
- Package outline drawings can be found in section Package Drawings.