18.5.2 Control B
| Name: | CTRLB |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADC0REFEN | DAC0REFEN | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – ADC0REFEN ADC0 Reference Force Enable
Writing a '1' to this bit forces the voltage reference for the ADC0 to be running, even if it is not requested.
Writing a '0' to this bit allows automatic enable/disable of the reference source by the peripheral.
Bit 0 – DAC0REFEN DAC0 and AC0 Reference Force Enable
Writing a '1' to this bit forces the voltage reference for the DAC0 and AC0 to be running, even if it is not requested.
Writing a '0' to this bit allows automatic enable/disable of the reference source by the peripheral.