15.3.2 Control B

Name: CTRLB
Offset: 0x01
Reset: 0x00
Property: -

Bit 76543210 
    TWI0 SPI0 USART0 
Access R/WR/WR/W 
Reset 000 

Bit 4 – TWI0 TWI 0 Communication

Write this bit to '1' to select alternative communication pins for TWI 0.

Bit 2 – SPI0 SPI 0 Communication

Write this bit to '1' to select alternative communication pins for SPI 0.

Bit 0 – USART0 USART 0 Communication

Write this bit to '1' to select alternative communication pins for USART 0.