6.5 EEPROM Data Memory
The ATtiny212/214/412/414/416 has 64/128 bytes of EEPROM data memory. See also section Memory Map. The EEPROM memory supports single-byte read and write. The EEPROM is controlled by the Nonvolatile Memory Controller (NVMCTRL).
The ATtiny212/214/412/414/416 has 64/128 bytes of EEPROM data memory. See also section Memory Map. The EEPROM memory supports single-byte read and write. The EEPROM is controlled by the Nonvolatile Memory Controller (NVMCTRL).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.