Figure 36-31. Internal 0.55V Reference vs.
TemperatureFigure 36-32. Internal 1.1V Reference vs.
TemperatureFigure 36-33. Internal 2.5V Reference vs.
TemperatureFigure 36-34. Internal 4.3V Reference vs.
Temperature
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.