1.4 Hardware Documentation
Additional documentation for the kit can be found on the Microchip website for the AC164166.
This includes:
- Board Design Documentation including Schematics and 3D Views
- Gerber Files
- TA100 14-Pin SOIC Socket Board User Guide (AC164166)
For other kits referenced in this document, check the website information associated with those kits. This includes:
- ATSAMV71-XULT SAMV71 Xplained Ultra Evaluation Kit
- ATMBUSADAPTER-XPRO XPRO to mikroBUS Adapter
- Explorer 16/32 Development Kit (DM240001-2)
- dsPIC33CK 16-Bit PIC® Microcontroller
Related Hardware Kits
Microchip also offers related socket kits for the other packages that the TA100
device is provided in. These include: