3 Related Hardware and Documentation Support
The CryptoAuthentication Trust Anchor Library is a software library written for Microchip's CryptoAuthentication TA100 security devices. The library is tested against the following hardware:
Microcontrollers
CryptoAuthentication Hardware
- CryptoAuth Xplained PRO Evaluation Board
- Trust Platform Design Suite 2
- Trust Anchor External HSMs
Documentation for the CryptoAuthentication Trust Anchor code library can be accessed at the CryptoAuthLib Github Page, in the readme.md file and cryptoauthlib_manual.pdf.