6 Change Log
Version 2.1.0
- Updated CryptoAuthenticationLibrary firmware version to 3.7.8.
Version 2.0.0
- Updated CryptoAuthenticationLibrary firmware version to 3.7.6.
- Added TA101 support.
Version 1.2.0
- Updated CryptoAuthenticationLibrary firmware version to 3.6.1.
- Added PIC18 support.
- Added current firmware version number to UI.
Version 1.1.0
- Updated CryptoAuthenticationLibrary firmware version to 3.6.0.
Initial Features
- Added support for I2C based Trust Anchor secure element devices (e.g. TA100).
- Fixed missing comma in installation instructions.