1.2 Board Overview
A brief overview of the default kit configuration, headers, and connectors.
| Function | Default Configuration | Other Settings |
|---|---|---|
| Kit power source (J300) | 5.0V USB powered | External input VIN (1) |
| Target power (J301) | 5.0V USB powered | 3.3V from on-board regulator (1) |
| ATmega328PB clock | 16 MHz mEDBG clock (2) | Internal oscillator (3) |
Info:
Changing the default settings requires modification of the kit using a soldering iron.
- Details on how to change the power settings are described in Power Sources.
- Details on the mEDBG clock are described in Xplained Mini Clock Output.
- Debugging through debugWIRE may be disabled if the internal oscillator is used.