4.5.2 mEDBG JTAG Interface

The mEDBG (ATmega32U4) JTAG interface is available for programming and debugging of the ATmega32U4 on the 50-mil header in the upper right corner of the kit.

Table 4-9. J100 JTAG Header
J100 PinSignal NameDescription
1TCK
2GND
3TDO
4VCC_BOARDATmega32U4 VCC (J301 pin 2)
5TMS
6RESETConnected to ATmega32U4 only
7NC
8NC
9TDI
10GND