1.6.2 Content of Generated Dockerfile
The generated Dockerfile is tailor-made for the specific MPLAB X IDE project.
The setup includes:
- Debian GNU/Linux 10
- Basic tools such as curl, make and unzip
- MPLAB X IDE installation
including the binaries:
- mdb - Microchip Debugger
- prjMakefilesGenerator - CLI for generating Makefiles for MPLAB X IDE projects
- IPE - MPLAB Integrated Programming Environment
- MPLAB XC Toolchain installation. The installation uses the same version as specified in the MPLAB X IDE project
- The same Device Family Packs (DFPs) as specified in the MPLAB X IDE project