1.4.2 Create and Start a Jenkins Server
To create and start a Jenkins server, cicdw, the command line interface
for the CI/CD Wizard, will be used. For more information on this tool, see CICDW Command Line Tool.
To create and start a Jenkins server, cicdw, the command line interface
for the CI/CD Wizard, will be used. For more information on this tool, see CICDW Command Line Tool.
DS50003243C