4.5 Connecting the Target Board
- Connect the Mini-B USB cable between the debugger and the computer, if not already connected.
- Attach the communication cable(s) between debugger and target.
- Connect power to target or debugger.Note: In MPLAB X IDE, you can select the source from which to power the target. In order to power the target from the MPLAB ICD 4 debugger, the power supply must be connected to the debugger.
See Debugger to Target Communication for more details and a diagram.