7.10 Sign
Command
The Sign
command generates a signature over the 32-byte
SHA-256 digest of an externally-generated message. The digest of the message is passed
into the device as part of the Sign
command. The ECC private key in
Slot 0 is used to generate the signature. Signing of internal messages is not an option
with the device.
If so desired, a monotonic counter can be configured for limited key use with the
Sign
command.