7.2 Delete
Command
The Delete
command, when executed, will clear all of the Data zone slots and set all bytes of each slot to 0xFF
. The Configuration zone will be untouched, except for the value of the Primary_Deleted byte.
Delete
CommandThe Delete
command, when executed, will clear all of the Data zone slots and set all bytes of each slot to 0xFF
. The Configuration zone will be untouched, except for the value of the Primary_Deleted byte.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.