Introduction
The TA010-TFLXWPC is a pre-provisioned variant of the TA010 product family. The TrustFLEX™ secure element is part of the Microchip’s family of generically-provisioned, security-focused devices. The device configuration was designed to meet the authentication requirements of the Wireless Power Consortium (WPC) Qi® 1.3 version of the standard.
The TA010-TFLXWPC configuration is defined to meet the basic authentication needs of Qi transmitters that provide authentication. The device supports a single WPC Slot. Each device data slot has a specific use and will be provisioned with the appropriate information.
This data sheet provides the data slot and subzone configuration information that is unique to the TA010-TFLXWPC. The majority of information is predefined and only a limited number of configuration options can be called out. An application section discussing Microchip’s hardware and software tools that can aid in developing an application is also provided with additional links to the location of the tools.