7.6 Nonce
Command
The Nonce command can output a random number for use by the
system. A single invocation of the Nonce command will result in the
following:
- A random number will be generated and output on the bus for use by the host system.
- An internal nonce value will be generated for use internally by the TA010-TFLXWPC.