1.2.2 VDDIOx Low-Voltage Detect Status Bit (LVDSTAT) Does Not Return LVD Status
The LVDSTAT bit of the VDDIOxCON register does not correctly return the status of the VDDIOx Low-Voltage detect circuitry.
Work around
Use the VDDIOxLVDIF to monitor the status of the VDDIOx LVD circuitry.
Affected Silicon Revisions
| A1 | D1 |
| X |