1.4.2 PIC32CM PL10 Water Tolerance Demo Application using QT8 Xplained Pro Surface

Path of the application within the repository is apps/qt8_selfcap_surface_xpro_board/pic32cm_pl10_cnano_water_tolerance

To build the application, refer to the following table and open the project using its IDE.

Project NameDescription
firmware\pic32cm_pl10.XMPLABX Project for PIC32CM PL10 Curiosity Nano Evaluation Kit

Hardware Setup

  • Project uses PIC32CM PL10 Curiosity Nano Evaluation Kit and QT8 Xplained Pro Evaluation Kit
  • Place the Curiosity Nano Evaluation board on the Curiosity Nano Touch Adaptor
  • Connect EXT1 of QT8 Xplained Pro to EXT1 of Curiosity Nano touch Adapter
  • Connect the USB port on the board to the computer using a USB-C Cable

Running the Application

  1. Open the application project pic32cm_pl10.X in the IDE
  2. Build the project and program the target board

Monitoring Touch Data in MPLAB DV Touch Plugin

Prerequisite: MPLAB Data Visualizer and Touch Plugin. Procedure for Installation is available in Touch Plugin Installation.

  1. Configure COM Port
    • Select the correct COM port in Connection tab
    • Update the Baud Rate to 115200 in COM Settings
    • Start Streaming for COM data
  2. COM Port on Touch
    • Select Touch in Connection tab
    • For data source, from drop-down menu, select configured COM port as source
    • Start Streaming on Touch

Detailed procedure can be found in Guide to view Touch Tune Data using MPLAB® Data Visualizer page.