The -Cpsect=class option allows a psect to be associated with a specific class. Normally, this is not required on the command line because psect classes are specified in object files (see Class Flag).
-Cpsect=class