The -Dclass=delta
option allows the
delta
value for psects that are members of the specified class to
be defined. The delta
value should be a number. It represents
the number of bytes per addressable unit of objects within the psects. Most psects do
not need this option as they are defined with a delta value (see Delta Flag).