The const
qualifier implies that the qualified variable
is read-only. As a consequence of this, any const
-qualified variables with
static storage duration are placed in program memory, thus freeing valuable data RAM. See
Objects in Program Space for more
information. Variables that are qualified const
can also be made absolute,
so they can be positioned at an address you nominate (see Absolute Objects In Program Memory).