The -fmax-errors=n
option sets the maximum number
of errors each compiler application (excluding the Clang front end), as well as the driver,
will display before execution is terminated.
By default, up to 20 error messages will be displayed by each application
before the application terminates. The option -fmax-errors=10
, for
example, would ensure the applications terminate after only 10 errors.
See Compiler Messages for full details of the messaging
system employed by
.xc8-cc