Jump to main content
Introduction
Features
2 Device Specific Implementation Details
Some details are specific for the device or device group the accompanying code was written for, thus they may or may not be applicable for other devices. The details described below apply to, but are not necessarily limited to, tinyAVR® 1-series.
4 CCL BLDC Fan Controller Implementation
5 CCL BLDC Fan Hardware Suggestions
The accompanying code includes support for adjusting the PWM duty cycle with the on-board button of the ATtiny817 Xplained Mini. Other than this, there is no specific hardware provided or described for this application note. For this reason, and the fact that BLDC motors and their control circuits come in many different varieties, two specific fan hardware layouts that will fit the described device setup are outlined below.
6 CCL BLDC Fan Further Development
7 Get Source Code from Atmel | START
8 Terms and Abbreviations
9 Revision History
The Microchip Web Site
Customer Change Notification Service
Customer Support
Microchip Devices Code Protection Feature
Legal Notice
Trademarks
Quality Management System Certified by DNV
Worldwide Sales and Service

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.