Calculates the complex arc hyperbolic sine function of a double precision complex value.
Include
<complex.h>
Prototype
double complex casinh(double complex z);
Argument
z |
Return Value
Returns the complex arc hyperbolic sine of z
with no bounds on the real
axis, in the interval
Example
See the notes at the beginning of this chapter or section for
information on using printf()
or scanf()
(and other functions reading and writing the stdin
or
stdout
streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
double complex x, y;
x = -2.0 + 0.0*I;
y = casinh(x);
printf("The complex arc hyperbolic cosine of %f + %fi is %f + %fi\n", creal(x), cimag(x), creal(y), cimag(y));
}
Example Output
The complex arc hyperbolic sine of -2.000000 + 1.000000i is -1.528571 + 0.427079i