Calculates the square root of the sum of squared double precision floating-point values.
Include
<math.h>
Prototype
double hypot(double x, double y);
Arguments
x | |
y |
Return Value
Returns the square root of a sum of the arguments squared, being the
hypotenuse of a right-angled triangle with perpendicular sides of length
x
and y
.
Example
See the notes at the beginning of this chapter or section for
information on using printf()
or scanf()
(and other functions reading and writing the stdin
or
stdout
streams) in the example code.
#include <math.h>
#include <stdio.h>
int main(void)
{
double x, y, h;
x = 1.75;
y = 2.05
h = hypot(x, y);
printf("The hypotenuse of a right-angle triangle with other side lengths of %f and %f is %f\n", x, y, h);
}
Example Output
The hypotenuse of a right-angle triangle with other side lengths of 1.750000 and 2.050000 is 2.695366