Recommended Reading

This document describes the behavior of and interface to the functions defined by the Microchip Unified Standard Library, as well as the intended use of the library types and macros. The following Microchip documents are available and recommended as supplemental reference resources.

MPLAB® XC8 C Compiler User’s Guide for PIC® MCU

This guide describes the features and usage of the MPLAB XC8 C compiler when targeting 8-bit PIC devices.

MPLAB® XC8 C Compiler User’s Guide for AVR® MCU

This guide describes the features and usage of the MPLAB XC8 C compiler when targeting 8-bit AVR devices.

MPLAB® XC16 C Compiler User's Guide

This guide describes the features and usage of the MPLAB XC16 C compiler for all 16-bit PIC MCUs and dsPIC® Digital Signal Controllers.

MPLAB® XC32 C/C++ Compiler User’s Guide for PIC32C/SAM MCUs

This guide describes the features and usage of the MPLAB XC32 C compiler for all 32-bit PIC32C and SAM MCUs.

MPLAB® XC32 C/C++ Compiler User’s Guide for PIC32M MCUs

This guide describes the features and usage of the MPLAB XC32 C compiler for all 32-bit PIC32M MCUs.