The enhanced mid-range core has a 15-bit Program Counter capable of addressing 32K x 14 program memory space. The table below shows the memory sizes implemented. Accessing a location above these boundaries will cause a wrap-around within the implemented memory space.
The Reset vector is at 0000h and the interrupt vector is at 0004h. Refer to the “Interrupts” chapter for more details.
Device | Program Memory Size (Words) | Last Program Memory Address |
---|---|---|
PIC16F15256 | 16,384 | 3FFFh |
PIC16F15274 | 4,096 | 0FFFh |
PIC16F15275 | 8,192 | 1FFFh |
PIC16F15276 | 16,384 | 3FFFh |