PIC16F13276 Curiosity Nano pinout diagram.
Features of Curiosity Nano, board layout picture, board block diagram, and Curiosity Nano pinout standard.
Interactive demo program.
Step-by-step project setup and pin-header assembly instructions.
This section describes the features and interfaces of the on-board debugger for programming and debugging.
Kit hardware peripherals overview.
Provides information about the latest board revision, known issues, and differences from previous versions.
Schematic, Assembly Drawing, Adapter Pinout, Programming External MCUs, External Debuggers