In the CPU Core Complex, the Debug module contains the address 0 in the memory map. Reads to this address always return 0 and writes to this address have no impact. This property allows a “safe” location for unprogrammed parts, as the default mtvec location is 0x0.