PolarFire SoC devices support LPDDR4 in single channel, single rank configurations. Single channel devices are supported in configurations up to x32 DQ width. Dual channel devices are supported up to x16 with DQ lanes connected in parallel (x32 DQ width) and CA buses shared across both channels as shown in the following figure.