sie
)The required supervisor interrupt (software, timer, and external
interrupt) can be enabled by setting the appropriate bit in the sie
register described in the following table.
Bits | Field Name | Attributes | Description |
---|---|---|---|
0 | Reserved | WIRI | — |
1 | SSIE | RW | Supervisor Software Interrupt Enable |
[4:2] | Reserved | WIRI | — |
5 | STIE | RW | Supervisor Timer Interrupt Enable |
[8:6] | Reserved | WIRI | — |
9 | SEIE | RW | Supervisor External Interrupt Enable |
[63:10] | Reserved | WIRI | — |