sip
)The supervisor interrupt pending (sip
) register indicates
the interrupts that are currently pending.
Bits | Field Name | Attributes | Description |
---|---|---|---|
0 | Reserved | WPRI | — |
1 | SSIP | RW | Supervisor Software Interrupt Pending |
[4:2] | Reserved | WPRI | — |
5 | STIP | RW | Supervisor Timer Interrupt Pending |
[8:6] | Reserved | WPRI | — |
9 | SEIP | RW | Supervisor External Interrupt Pending |
[63:10] | Reserved | WPRI | — |