The PolarFire SoC FPGA has a frequency meter (FRQ meter) interfaced to the APB bus within the controller. The frequency meter can be configured to Time mode or Frequency mode. Time mode allows measurement such as PLL lock time, Frequency mode allows measurement of the internal oscillator frequencies.