The M2F interrupt controller block facilitates the generation of the interrupt signals between the MSS and the fabric. This block is used to route MSS interrupts to the fabric and fabric interrupts to the MSS. The M2F interrupt controller module has an APB slave interface that can be used to configure interrupt processing. Some of the MSS interrupts can be used as potential interrupt sources to the FPGA fabric.