Terminate Debug Service

This service is called to end the debug session. Its purpose is to re-lock all the software based debug locks (SWL_DEBUG) if needed and to release any memories previously locked using the MEM Select Debug Service.

Table 1. Terminate Debug Service Request
System Service Descriptor Bit Field Value Description
15:7

Reserved
6:0 7EH System service command