Attempts to match the user debug pass code using the key loaded into the mailbox. If the match is successful, the software debug lock SWL_DEBUG is temporarily inactive.
System Service Descriptor Bit Field | Value | Description |
---|---|---|
15:7 | MBOXADDR[10:2] | Mailbox address. See Table 2. |
6:0 | 7CH | Unlock Debug Passcode service command |
The following table lists the Unlock Debug Passcode service mailbox format.
Offset | Length (bytes) | Parameter | Direction | Description |
---|---|---|---|---|
0 | 32 | DEBUG PASSCODE | Input Output |
Input: Value of debug passcode Output: This is set to 0 during system service execution. |