Retrieves all parameters needed for eNVM operation and programming.
System Service Descriptor Bit Field | Value | Description |
---|---|---|
15:7 | MBOXADDR[10:2] | Mailbox address. See Table 2. |
6:0 | 07H | Read eNVM service command |
The following table lists the mailbox format.
Offset | Length (bytes) | Parameter | Direction | Description |
---|---|---|---|---|
0 | 256 | eNVM | Output | eNVM Parameters. For information about eNVM parameters, see PolarFire SoC Advance Datasheet. |