Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | RUNSTDBY | OUTEN | POWER[1:0] | HYSMODE[1:0] | ENABLE | |||
0x01 | CTRLB | 7:0 | WINSEL[1:0] | |||||||
0x02 | MUXCTRL | 7:0 | INVERT | INITVAL | MUXPOS[2:0] | MUXNEG[2:0] | ||||
0x03 ... 0x04 |
Reserved | |||||||||
0x05 | DACREF | 7:0 | DACREF[7:0] | |||||||
0x06 | INTCTRL | 7:0 | INTMODE[1:0] | CMP | ||||||
0x07 | STATUS | 7:0 | WINSTATE[1:0] | CMPSTATE | CMPIF |